IESNA:LM-63-2002
[TEST]P948960
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28845
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3384.4 4237.6 5008.9 5605.9 6092.8 6368.3 6497.8 6544 6777.8 7278.1
8104.4 9148.2 10175.6 10996 11713.7 12368.8 12782.8 12888.5 12633.9 11989.1
10687.8 8438 6965.4 5833.8 4620.3 3250.4 2136.7 1497.9 1168.8 1009.5
915.7 769.8 652.2 226.3 110.2 17.9 0
3384.4 4267.4 5046.1 5653.6 6100.3 6402.5 6557.4 6600.6 6794.1 7245.3
8009.1 9032.1 10040.1 10888.8 11613.9 12269.1 12760.4 12937.6 12775.3 12228.9
11141.9 9063.3 7246.8 6085.4 4886.8 3543.7 2330.2 1572.3 1206.1 1045.3
924.6 781.7 658.1 279.9 117.6 22.3 0
3384.4 4230.1 4994 5607.4 6085.4 6432.3 6624.4 6706.3 6858.2 7263.2
7913.8 8822.1 9789.9 10643.1 11332.5 11883.4 12400.1 12651.7 12587.7 12151.4
11277.4 9849.5 7851.3 6457.6 5268 3966.6 2648.9 1760 1301.4 1081
954.4 830.8 711.7 543.5 276.9 32.8 0
3384.4 4230.1 4971.7 5583.6 6094.3 6485.9 6748 6885 7027.9 7340.6
7824.5 8528.8 9365.6 10168.1 10814.3 11344.4 11789.6 12149.9 12246.7 12103.8
11578.2 10602.9 9233.1 7611.6 6085.4 4728.9 3307 2117.3 1444.3 1098.9
948.5 823.4 702.8 559.9 393.1 153.4 0
3384.4 4105.1 4824.2 5452.6 5991.6 6468.1 6847.7 7099.4 7260.2 7507.4
7909.4 8426 9094.6 9775 10387 10914.1 11342.9 11724.1 11995.1 12068.1
11923.6 11479.9 10619.3 9317.9 7797.7 6244.7 4653 3067.3 1926.7 1292.4
985.7 875.5 760.9 580.7 391.6 122.1 0
3384.4 4039.6 4688.7 5300.7 5866.5 6390.6 6867.1 7243.8 7499.9 7739.6
8040.4 8472.2 8972.5 9566.6 10165.2 10760.7 11267 11663.1 11962.3 12209.5
12401.6 12337.6 12068.1 11456.1 10398.9 9029.1 7267.6 5573.2 3747.7 2313.8
1500.9 1025.9 743 449.7 226.3 59.6 0
3384.4 3914.5 4478.8 5055 5614.9 6164.3 6694.4 7166.4 7558 7872.2
8190.8 8539.2 8921.9 9398.3 9944.8 10564.2 11201.5 11816.4 12361.4 12840.8
13277.1 13756.5 13972.4 14106.4 14076.7 13469.2 12309.3 10461.5 8016.6 5430.3
3134.3 1627.4 830.8 479.4 233.8 80.4 0
3384.4 3819.2 4271.8 4766.2 5278.4 5762.3 6281.9 6786.7 7272.1 7700.9
8129.7 8527.3 8887.6 9276.2 9684.2 10122 10629.7 11204.5 11832.8 12499.9
13228 14273.2 15117.4 15632.6 16219.3 16643.6 16698.7 16128.5 14645.4 12245.2
8921.9 5757.8 2934.7 1197.1 427.3 83.4 0
3384.4 3648 3966.6 4335.9 4740.9 5169.7 5605.9 6037.7 6465.1 6904.3
7364.4 7790.3 8253.3 8737.2 9240.5 9745.3 10305.1 10933.5 11628.8 12416.5
13336.6 14731.8 16116.5 17065 18275.5 19700.5 21225.2 22242.1 22024.8 19977.4
15762.2 10218.8 4334.4 1323.7 416.9 86.4 0
3384.4 3618.2 3935.3 4274.8 4657.5 5062.5 5476.4 5888.9 6296.8 6710.8
7118.7 7541.6 7988.3 8472.2 8972.5 9492.1 10069.9 10708.6 11423.3 12237.8
13156.5 14633.5 16028.7 17056.1 18350 19903 21567.6 22627.8 22426.8 20249.9
15668.4 9581.5 3671.8 1014 327.6 74.4 0
3384.4 3505 3668.8 3889.2 4155.7 4446 4739.4 5047.6 5366.2 5687.8
6012.4 6347.5 6685.4 7042.8 7427 7833.4 8280.1 8786.4 9396.9 10093.7
10942.4 12291.4 13314.3 14323.8 15555.2 17036.7 18427.4 19030.4 18400.6 15998.9
11810.5 6573.8 1895.5 397.6 132.5 29.8 0
3384.4 3421.6 3514 3646.5 3829.6 4027.6 4243.5 4465.4 4690.2 4930
5163.7 5388.6 5620.8 5851.6 6095.8 6353.4 6624.4 6953.5 7334.6 7829
8543.7 9431.1 10035.6 10711.6 11520.1 12401.6 13003.1 12793.2 11742 9770.6
7056.2 3610.7 1177.8 351.4 120.6 28.3 0
3384.4 3347.2 3360.6 3421.6 3521.4 3624.1 3759.6 3893.6 4026.2 4164.6
4285.2 4393.9 4484.8 4568.1 4626.2 4663.4 4700.7 4726 4767.7 4864.4
5096.7 5233.7 5259 5309.6 5388.6 5460 5265 4647.1 3765.6 2790.3
1896.9 1075 539 227.8 110.2 38.7 0
3384.4 3190.8 3076.2 3016.6 3010.7 3034.5 3074.7 3119.4 3150.6 3170
3168.5 3131.3 3073.2 2991.3 2882.6 2750.1 2590.8 2425.5 2273.6 2132.2
1986.3 1856.7 1748 1658.7 1581.3 1502.4 1404.1 1271.6 1088.4 842.8
613.5 451.2 312.7 201 114.7 32.8 0
3384.4 3046.4 2836.5 2744.2 2721.8 2741.2 2782.9 2827.5 2849.9 2843.9
2812.7 2757.6 2677.2 2577.4 2461.3 2342.1 2218.6 2095 1972.9 1838.9
1703.4 1581.3 1491.9 1438.3 1417.5 1420.5 1417.5 1375.8 1273.1 1101.8
838.3 577.7 405 266.5 132.5 29.8 0
3384.4 2933.3 2680.1 2580.4 2584.8 2641.4 2704 2744.2 2747.1 2720.3
2668.2 2593.8 2505.9 2404.7 2297.5 2191.8 2080.1 1962.5 1841.8 1730.2
1645.3 1572.3 1523.2 1491.9 1465.1 1433.9 1384.7 1334.1 1271.6 1171.8
1019.9 801.1 525.6 290.3 138.5 29.8 0
3384.4 2824.6 2564 2497 2538.7 2616.1 2677.2 2706.9 2695 2648.9
2577.4 2492.5 2394.3 2297.5 2194.7 2095 2026.5 1944.6 1841.8 1760
1704.9 1631.9 1517.3 1426.4 1366.9 1308.8 1249.2 1189.7 1136.1 1086.9
1028.9 935.1 765.3 586.7 344 83.4 0
3384.4 2763.5 2502.9 2465.7 2537.2 2611.6 2672.7 2690.6 2662.3 2589.3
2501.5 2401.7 2294.5 2199.2 2117.3 2071.1 2016.1 1959.5 1904.4 1782.3
1673.6 1587.2 1500.9 1420.5 1337.1 1264.1 1192.7 1127.1 1058.7 979.7
902.3 832.3 729.6 629.8 440.7 171.2 0
3384.4 2711.4 2464.2 2459.8 2538.7 2610.2 2663.8 2669.7 2626.5 2547.6
2447.9 2337.7 2239.4 2148.6 2087.5 2035.4 1968.4 1877.6 1797.2 1700.4
1625.9 1542.6 1460.7 1386.2 1323.7 1259.7 1191.2 1121.2 1039.3 948.5
848.7 760.9 647.7 489.9 324.6 135.5 0
3384.4 2681.6 2444.9 2458.3 2544.6 2614.6 2662.3 2653.3 2598.2 2504.4
2388.3 2279.6 2187.3 2117.3 2084.5 2005.6 1883.5 1742.1 1685.5 1637.9
1553 1487.5 1430.9 1347.5 1285 1235.8 1171.8 1095.9 1005.1 905.3
796.6 748.9 644.7 421.4 306.7 187.6 0
3384.4 2675.7 2433 2459.8 2546.1 2617.6 2660.8 2648.9 2581.9 2476.1
2358.5 2251.3 2160.5 2117.3 2066.7 1966.9 1788.2 1670.6 1640.8 1582.8
1508.3 1427.9 1352 1293.9 1258.2 1226.9 1168.8 1097.4 1011 911.2
805.5 832.3 664.1 443.7 338 125.1 0
3384.4 2675.7 2431.5 2464.2 2547.6 2619.1 2659.3 2653.3 2587.8 2477.6
2358.5 2249.8 2159 2118.8 2062.2 1961 1774.8 1672.1 1648.3 1581.3
1503.9 1416 1353.5 1276 1265.6 1226.9 1167.3 1097.4 1017 909.8
808.5 820.4 570.3 458.6 333.5 120.6 0
